??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0052 Down-Thrust Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with Eccentric Clamping Lever
Bill of material
23310.0052 Down-Thrust Clamps
BESTNR
Ref. No.
23310.0052
AUS
Version
with eccentric clamping lever
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D
40 mm
H1
max.
70 mm
H2
min.
50 mm
S
Stroke
20 mm
H3
15 mm
H4
73-93 mm
G
Weight
1180 g
Embedded user actions